MA 31 130
Connection unit
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | MA 31 |
| Suitable for interface | RS 422 |
| Protective circuit | Overvoltage protection |
| Supply voltage UB | 18 ... 36 V, DC |
| Type | RS 422, RS 485 |
| Type | RS 232 |
| Number of connections | 1 Piece(s) |
| Function | Connection to device Data interface Voltage supply |
| Type of connection | Terminal |
| No. of pins | 25 -pin |
| Function | Service interface |
| Type of connection | Sub-D |
| No. of pins | 9 -pin |
| Design | Cubic |
| Dimension (W x H x L) | 120 mm x 55 mm x 180 mm |
| Housing material | Metal |
| Metal housing | Diecast aluminum |
| Net weight | 640 g |
| Housing color | Red, RAL 3000 |
| Type of display | LED |
| Number of LEDs | 6 Piece(s) |
| Ambient temperature, operation | 0 ... 50 °C |
| Ambient temperature, storage | -20 ... 60 °C |
| Relative humidity (non-condensing) | 5 ... 90 % |
| Degree of protection | IP 65 |
| Protection class | III |
| Customs tariff number | 84733080 |
| ECLASS 5.1.4 | 27069190 |
| ECLASS 8.0 | 27069190 |
| ECLASS 9.0 | 27069190 |
| ECLASS 10.0 | 27069190 |
| ECLASS 11.0 | 27069090 |
| ECLASS 12.0 | 27069090 |
| ECLASS 13.0 | 27069090 |
| ECLASS 14.0 | 27069090 |
| ECLASS 15.0 | 27069090 |
| ECLASS 16.0 | 27069090 |
| ETIM 5.0 | EC001855 |
| ETIM 6.0 | EC001855 |
| ETIM 7.0 | EC001855 |
| ETIM 8.0 | EC001855 |
| ETIM 9.0 | EC001855 |
| ETIM 10.0 | EC001855 |