LS 92/3 SE-L Ex

Throughbeam photoelectric sensor transmitter

Part no.: 50080722

Available immediately

Icon Icon
Series 92
Operating principle Throughbeam principle
Device type Transmitter
Special version Ex-protected
Operating range 0 ... 12 m (guaranteed operating range)
Operating range limit 0 ... 15.6 m (typical operating range)
Light source LED, Red
Transmitted-signal shape Pulsed
LED group 1
Type of light spot geometry Round
Supply voltage UB 5.5 ... 13 V, DC
Switching frequency 60 Hz
Type NAMUR
Type of connection Connector
Thread size M12
Material Metal
No. of pins 4 -pin
Dimension (W x H x L) 20 mm x 80 mm x 42.2 mm
Housing material Metal
Metal housing Diecast zinc
Lens cover material Glass
Net weight 140 g
Housing color Black
Ambient temperature, operation -20 ... 50 °C
Ex device category 2
Ex device group II
Permissible surface temperature T=80 °C
Ex-Zone 1
21
Degree of protection IP 67
Protection class II
Approvals Ex
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270901
ECLASS 8.0 27270901
ECLASS 9.0 27270901
ECLASS 10.0 27270901
ECLASS 11.0 27270901
ECLASS 12.0 27270901
ECLASS 13.0 27270901
ECLASS 14.0 27270901
ECLASS 15.0 27270901
ETIM 5.0 EC002716
ETIM 6.0 EC002716
ETIM 7.0 EC002716
ETIM 8.0 EC002716
ETIM 9.0 EC002716
ETIM 10.0 EC002716
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - Examination Certificate - pdf
Certificate - 1st Supplement - pdf
Certificate - 2nd Supplement - pdf
Certificate - 3rd Supplement - pdf
Certificate - 4th Supplement - pdf
Certificate - Production Control ATEX - pdf