LSSR 2.8,150-S8.3
Throughbeam photoelectric sensor transmitter
Series | 2 |
Operating principle | Throughbeam principle |
Device type | Transmitter |
Application | Detection of small parts |
Special version | Activation input |
Operating range | 0 ... 1.6 m (guaranteed operating range) |
Operating range limit | 0 ... 2 m (typical operating range) |
Beam path | Divergent |
Light source | LED, Red |
Wavelength | 640 nm |
Transmitted-signal shape | Pulsed |
LED group | 1 |
Light spot size [at sensor distance] | 5 mm [200 mm] |
Type of light spot geometry | Round |
Protective circuit | Overvoltage protection Polarity reversal protection Short circuit protected Transient protection |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 0 ... 10 %, From UB |
Open-circuit current | 0 ... 20 mA |
Number of activation inputs | 1 Piece(s) |
Type | Activation input |
Readiness delay | 120 ms |
Number of connections | 1 Piece(s) |
Function | Signal IN Voltage supply |
Type of connection | Cable with connector |
Cable length | 150 mm |
Sheathing material | PVC |
Cable color | Black |
Wire cross section | 0.14 mm² |
Thread size | M8 |
Type | Male |
Material | Plastic |
No. of pins | 3 -pin |
Version | Axial |
Dimension (W x H x L) | 8 mm x 23.1 mm x 12 mm |
Housing material | Plastic |
Plastic housing | TPE |
Lens cover material | Plastic/PC |
Net weight | 20 g |
Housing color | Red, RAL 3000 |
Type of fastening | Through-hole mounting |
Type of display | LED |
Number of LEDs | 2 Piece(s) |
Ambient temperature, operation | -30 ... 55 °C |
Ambient temperature, storage | -30 ... 75 °C |
Degree of protection | IP 67 |
Protection class | III |
Approvals | cUR us |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 10.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 13.0 | 27270901 |
ECLASS 14.0 | 27270901 |
ECLASS 15.0 | 27270901 |
ETIM 5.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 9.0 | EC002716 |
ETIM 10.0 | EC002716 |