NT f. HS 6508

Power supply unit

Part no.: 50120428

Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Type Power supply unit
Suitable for HS 65x8
Type Plug-in power supply unit
Output 5 V DC, 1 A
Input 110 ... 240 V AC, 50 ... 60 Hz
Net weight 112 g
Customs tariff number 85366990
ECLASS 5.1.4 27242611
ECLASS 8.0 27242611
ECLASS 9.0 27242611
ECLASS 10.0 27040701
ECLASS 11.0 27040701
ECLASS 12.0 27040701
ECLASS 13.0 27040701
ECLASS 14.0 27040701
ECLASS 15.0 27040701
ECLASS 16.0 27040701
ETIM 5.0 EC002540
ETIM 6.0 EC002540
ETIM 7.0 EC002540
ETIM 8.0 EC002540
ETIM 9.0 EC002540
ETIM 10.0 EC002540