LS318B.Y1
Throughbeam photoelectric sensor transmitter
Series | 318B |
Operating principle | Throughbeam principle |
Device type | Transmitter |
Special version | Deactivation input Small light spot (S) |
Operating range | 0 ... 9.4 m (guaranteed operating range) |
Operating range limit | 0 ... 14.2 m (typical operating range) |
Light source | LED, Red |
Wavelength | 620 nm |
Transmitted-signal shape | Pulsed |
LED group | Exempt group (in acc. with EN 62471) |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC, Incl. residual ripple |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 15 mA |
Number of deactivation inputs | 2 Piece(s) |
Type | Deactivation input |
Readiness delay | 300 ms |
Number of connections | 1 Piece(s) |
Function | Signal IN Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Plastic |
No. of pins | 4 -pin |
Encoding | A-coded |
Dimension (Ø x L) | 18 mm x 46 mm |
Thread size | M18 x 1 mm |
Housing material | Plastic |
Plastic housing | ABS |
Lens cover material | Plastic |
Net weight | 20 g |
Housing color | Black Red |
Type of display | LED |
Number of LEDs | 1 Piece(s) |
Ambient temperature, operation | -40 ... 60 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 67 |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 10.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 13.0 | 27270901 |
ECLASS 14.0 | 27270901 |
ECLASS 15.0 | 27270901 |
ETIM 5.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 9.0 | EC002716 |
ETIM 10.0 | EC002716 |