RL-70/40r-003-M12
Illumination
| Type | Ring illumination |
| Suitable for | DCR 200i series stationary 2D-code readers |
| Light source | LED, Red |
| Wavelength | 617 nm |
| Supply voltage UB | 18 ... 30 V, DC |
| Number of activation inputs | 1 Piece(s) |
| Type | Activation input |
| Voltage type | DC |
| Switching voltage | high: +5 ... +24V DC |
| Active switching state | High |
| Number of connections | 1 Piece(s) |
| Function | Activation input Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | A-coded |
| Design | Ring |
| Thickness | 20.5 mm |
| Outer diameter | 76 mm |
| Inner diameter | 40 mm |
| Net weight | 222 g |
| Housing color | Black |
| Type of fastening | Through-hole mounting |
| Ambient temperature, operation | -10 ... 55 °C |
| Ambient temperature, storage | -25 ... 75 °C |
| Illumination | Diffuse |
| Degree of protection | IP 54 |
| Customs tariff number | 85395100 |
| ECLASS 5.1.4 | 27110635 |
| ECLASS 8.0 | 27110635 |
| ECLASS 9.0 | 27110635 |
| ECLASS 10.0 | 27110635 |
| ECLASS 11.0 | 27110635 |
| ECLASS 12.0 | 27110635 |
| ECLASS 13.0 | 27110635 |
| ECLASS 14.0 | 27110635 |
| ECLASS 15.0 | 27110635 |
| ECLASS 16.0 | 27110635 |
| ETIM 5.0 | EC000996 |
| ETIM 6.0 | EC000996 |
| ETIM 7.0 | EC000996 |
| ETIM 8.0 | EC000996 |
| ETIM 9.0 | EC000996 |
| ETIM 10.0 | EC000996 |
| UNSPSC 26.08 | 39101628 |