AC-RL-70/40-Diff
Vision component
| Type | Diffusing plate |
| Contains | 4x M2 x 8 screws |
| Suitable for | RL-70/40 illumination |
| Net weight | 75 g |
| Material | Glass |
| Customs tariff number | 85395100 |
| ECLASS 5.1.4 | 27110635 |
| ECLASS 8.0 | 27110635 |
| ECLASS 9.0 | 27110635 |
| ECLASS 10.0 | 27110635 |
| ECLASS 11.0 | 27110635 |
| ECLASS 12.0 | 27110635 |
| ECLASS 13.0 | 27110635 |
| ECLASS 14.0 | 27110635 |
| ECLASS 15.0 | 27110635 |
| ECLASS 16.0 | 27110635 |
| ETIM 5.0 | EC000996 |
| ETIM 6.0 | EC000996 |
| ETIM 7.0 | EC000996 |
| ETIM 8.0 | EC000996 |
| ETIM 9.0 | EC000996 |
| ETIM 10.0 | EC000996 |
| UNSPSC 26.08 | 39101628 |