LCS-1M30M-N25PNO-K020P

Capacitive sensor

Part no.: 50135791

Icon Icon Icon
Results list: 2 products found
LCS-2M30B-N30PNO-K020V
Capacitive sensor
Part no.: 50136617
  • Series: LCS-2
  • Type of installation: Non-embedded/non-flush
  • Switching distance, max.: 2 ... 30 mm
  • Connection: Cable
Part no.: 50136617

2 Working Days

LCS-1M30M-N25PNO-M12
Capacitive sensor
Part no.: 50135787
  • Series: LCS-1
  • Type of installation: Non-embedded/non-flush
  • Switching distance, max.: 1 ... 25 mm
  • Connection: Connector, M12
Part no.: 50135787

Delivery time approx. 5 business days
Series LCS-1
Switching distance Sn 1 ... 25 mm
Assured switching distance 25 mm
MTTF 226 years
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 15 mA
Temperature drift, max. (in % of Sr) 20 %
Repeatability, max. (in % of Sr) 2 %
Rated operating current 100 mA
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Voltage type DC
Switching element Transistor, PNP
Switching principle NO (normally open)
Switching frequency 100 Hz
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Cable
Cable length 2,000 mm
Sheathing material PUR
Number of conductors 3 -wire
Wire cross section 0.34 mm²
Design Cylindrical
Dimension (Ø x L) 30 mm x 66.5 mm
Thread size M30 x 1.5 mm
Type of installation Non-embedded/non-flush
Housing material Metal
Stainless steel
Stainless steel housing V2A
Sensing face material Plastic, Polybutylene (PBT)
Cover material Plastic, Polybutylene (PBT)
Net weight 150 g
Type of display LED
Number of LEDs 2 Piece(s)
Operational controls Multiturn potentiometer (20 turns)
Function of the operational control Sensitivity adjustment
Switching distance, adjustable Yes
Ambient temperature, operation -25 ... 85 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270102
ECLASS 8.0 27270102
ECLASS 9.0 27270102
ECLASS 10.0 27270102
ECLASS 11.0 27270102
ECLASS 12.0 27274201
ECLASS 13.0 27274201
ECLASS 14.0 27274201
ECLASS 15.0 27274201
ECLASS 16.0 27274201
ETIM 5.0 EC002715
ETIM 6.0 EC002715
ETIM 7.0 EC002715
ETIM 8.0 EC002715
ETIM 9.0 EC002715
ETIM 10.0 EC002715
3D-CAD model - LCS-1M30M-N25PNO-K020P - zip
EPLAN macro - edz
Data sheet - pdf
Mounting instructions - pdf
Product brochure - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf