BTU 300M-D12-90

Rod mounting

Part no.: 50142207

Delivery time approx. 9 business days
Contains 2 M4 x 8 screws
Suitable for product group Switching sensors, cubic
Suitable for 25C series sensors
Standard designation, metal mounting device Aluminum
Steel, galvanized
Net weight 170 g
Design of mounting device Mounting system
Type of fastening, at system For 12 mm rod
Sheet-metal mounting
Type of fastening, at device Screw type
Suited for M4 screws
Type of mounting device Adjustable
Clampable
Turning, 360°
Mounting device material Metal
Customs tariff number 73182900
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
3D-CAD model - zip