TT SW 13
Tool
| Type | Hexagon head for torque key |
| Width across flats | 13 mm |
| Net weight | 89 g |
| Material | Plastic Stainless steel |
| Ambient temperature, operation | -40 ... 120 °C |
| Customs tariff number | 82054000 |
| ECLASS 5.1.4 | 21040222 |
| ECLASS 8.0 | 21040222 |
| ECLASS 9.0 | 21040222 |
| ECLASS 10.0 | 21040222 |
| ECLASS 11.0 | 21040222 |
| ECLASS 12.0 | 21040222 |
| ECLASS 13.0 | 21040222 |
| ECLASS 14.0 | 21040222 |
| ECLASS 15.0 | 21040222 |
| ECLASS 16.0 | 21040222 |
| ETIM 5.0 | EC002132 |
| ETIM 6.0 | EC002132 |
| ETIM 7.0 | EC002132 |
| ETIM 8.0 | EC002132 |
| ETIM 9.0 | EC002132 |
| ETIM 10.0 | EC002132 |