P45-V1-B-DS-O
Indicator
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Type of signaling | Optical |
| Life expectancy | > 100,000 h |
| Supply voltage UB | 24 V, AC/DC, 10 % |
| Current consumption, max. | 37 mA |
| Type of connection | Terminal |
| Design | Cylindrical |
| Dimension (Ø x L) | 45 mm x 76 mm |
| Length in installed state | 42 mm |
| Housing material | Plastic |
| Net weight | 55 g |
| Housing color | Black |
| Type of fastening, at system | In bore holes with Ø 22.5 mm |
| Type of illuminant | LED/24V |
| Lens illumination | Full |
| Signal image | Continuous or flashing light |
| Lens color | Orange |
| Angle of radiation | 360° |
| Ambient temperature, operation | -25 ... 60 °C |
| Degree of protection | IP 65 |
| Approvals | c UL US |
| Customs tariff number | 85318070 |
| ECLASS 5.1.4 | 27371220 |
| ECLASS 8.0 | 27371220 |
| ECLASS 9.0 | 27371223 |
| ECLASS 10.0 | 27371220 |
| ECLASS 11.0 | 27371220 |
| ETIM 5.0 | EC000232 |
| ETIM 6.0 | EC000232 |
| ETIM 7.0 | EC000232 |