Quattro-DP/KV
Light curtain control device
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | Quattro |
Suitable for | Konturflex |
Supply voltage UB | 24 V, DC, 20 % |
Type | PROFIBUS DP |
Type | RS 232 |
Number of connections | 1 Piece(s) |
Function | Connection to device |
Type of connection | Terminal |
No. of pins | 5 -pin |
Dimension (W x H x L) | 61 mm x 101 mm x 180 mm |
Housing material | Plastic |
Plastic housing | PC |
Net weight | 380 g |
Type of display | LED |
Operational controls | PC software |
Ambient temperature, operation | 0 ... 55 °C |
Degree of protection | IP 65 |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85371098 |