SLSER 25B/66,200-S12
Single light beam safety device receiver
Hello, we'd be happy to be of assistance to you.
Please refer to the file Application Note Substitutes to find technical details on substitute products.
The file can be found under the Downloads/Technical documentation tab.
| Series | 25 | 
| Operating principle | Throughbeam principle | 
| Device type | Receiver | 
| Type | 2, IEC/EN 61496, in combination with a suitable test monitoring unit, e.g. MSI-TR1B | 
| SIL | 1, IEC 61508, in combination with a suitable test monitoring unit, e.g. MSI-TR1B | 
| SILCL | 1, IEC/EN 62061, in combination with a suitable test monitoring unit, e.g. MSI-TR1B | 
| Performance Level (PL) | c, EN ISO 13849-1:2008, In combination with MSI-TRMB safety relay | 
| MTTFd | 425 years, EN ISO 13849-1 | 
| Mission time | 20 years, EN ISO 13849-1 | 
| Category | 2, EN ISO 13849, In combination with a suitable test monitoring unit, e.g. MSI-TR1B | 
| Protective circuit | Polarity reversal protection Transient protection | 
| Supply voltage UB | 10 ... 30 V, DC | 
| Residual ripple | 15 %, From UB | 
| Open-circuit current | 0 ... 15 mA | 
| Number of digital switching outputs | 2 Piece(s) | 
| Switching voltage high, min. | 22 V | 
| Switching voltage low, max. | 2 V | 
| Voltage type | DC | 
| Switching voltage | high: ≥(UB-2V) low: ≤ 2 V | 
| Switching element | Transistor, Push-pull | 
| Switching principle | Light switching (PNP)/dark switching (NPN) | 
| Switching element | Transistor, Push-pull | 
| Switching principle | Dark switching (PNP)/light switching (NPN) | 
| Switching frequency | 100 Hz | 
| Response time | 5 ms | 
| Readiness delay | 100 ms | 
| Number of connections | 1 Piece(s) | 
| Function | Voltage supply | 
| Type of connection | Cable with connector | 
| Cable length | 200 mm | 
| Sheathing material | PUR | 
| Wire cross section | 0.21 mm² | 
| Thread size | M12 | 
| Material | Metal | 
| No. of pins | 4 -pin | 
| Design | Cubic | 
| Dimension (W x H x L) | 15 mm x 38.9 mm x 28.7 mm | 
| Housing material | Plastic | 
| Plastic housing | PC-ABS | 
| Lens cover material | Plastic / PMMA | 
| Net weight | 30 g | 
| Housing color | Red | 
| Type of fastening | Through-hole mounting | 
| Compatibility of materials | ECOLAB | 
| Type of display | LED | 
| Number of LEDs | 2 Piece(s) | 
| Ambient temperature, operation | -30 ... 55 °C | 
| Ambient temperature, storage | -30 ... 60 °C | 
| Degree of protection | IP 66 IP 67 | 
| Protection class | II | 
| Approvals | TÜV Süd c UL US | 
| Standards applied | IEC 60947-5-2 | 
| Customs tariff number | 85365019 | 
| ECLASS 5.1.4 | 27272701 | 
| ECLASS 8.0 | 27272701 | 
| ECLASS 9.0 | 27272701 | 
| ECLASS 10.0 | 27272701 | 
| ECLASS 11.0 | 27272701 | 
| ECLASS 12.0 | 27272701 | 
| ECLASS 13.0 | 27272701 | 
| ETIM 5.0 | EC001831 | 
| ETIM 6.0 | EC001831 | 
| ETIM 7.0 | EC001831 | 
| ETIM 8.0 | EC001831 | 
 
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
                         
                         
                                             
                                             
                     
                     
                             
                             
                             
                            