TFM 05 2290.230
Transponder
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | TFM |
| Suitable for | RFM |
| Chip | Infineon MyD |
| Working frequency | 13.56 MHz |
| Design | Label |
| Dimension (W x H x L) | 50 mm x 0.3 mm x 50 mm |
| Housing material | Paper |
| Net weight | 3 g |
| Ambient temperature, operation | -20 ... 50 °C |
| Ambient temperature, storage | -20 ... 70 °C |
| Degree of protection | IP 54 |
| Standards applied | ISO 15693 |
| Customs tariff number | 85235200 |
| ECLASS 8.0 | 27289290 |
| ECLASS 9.0 | 27289290 |
| ETIM 5.0 | EC002996 |
| ETIM 6.0 | EC002996 |