IT 1990i XR-3 USB-KIT
Mobile 2D-code reader
Part no.:
50144932
Delivery time approx. 25 business days
Follow-up article
Hello, we'd be happy to be of assistance to you.
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | IT19xx |
| Code types, readable | 2/5 Interleaved Aztec Codabar Codablock Code 39 Code 49 Code 93 Code 128 Data Matrix Code EAN/UPC GS1 Databar Maxicode Micro PDF Others on request PDF417 QR code UPC |
| Reading distance | 0 ... 2,236 mm |
| Camera resolution, horizontal | 1,280 px |
| Camera resolution, vertical | 800 px |
| Supply voltage UB | 4 ... 5.5 V, DC |
| Power consumption, max. | 2.35 W |
| Type | PS/2, USB, RS 232 |
| Function | Process |
| Function | Process |
| Type of connection | RJ41 |
| Dimension (W x H x L) | 76 mm x 100 mm x 192 mm |
| Housing material | Plastic |
| Plastic housing | UL 94-V0 |
| Net weight | 320 g |
| Ambient temperature, operation | -30 ... 50 °C |
| Ambient temperature, storage | -40 ... 70 °C |
| Relative humidity (non-condensing) | 0 ... 95 % |
| Drop height | 3 m |
| Measurements relative to | Concrete floor |
| Degree of protection | IP 65 IP 67 |
| Customs tariff number | 84719000 |
| ECLASS 5.1.4 | 27280101 |
| ECLASS 8.0 | 27280103 |
| ECLASS 9.0 | 27280103 |
| ECLASS 10.0 | 27280103 |
| ECLASS 11.0 | 27280103 |
| ECLASS 12.0 | 27280103 |
| ECLASS 13.0 | 27280103 |
| ECLASS 14.0 | 27280103 |
| ECLASS 15.0 | 27280103 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002999 |
| ETIM 7.0 | EC002999 |
| ETIM 8.0 | EC002999 |
| ETIM 9.0 | EC002999 |
| ETIM 10.0 | EC002999 |
EPLAN macro - edz