Robust version for industrial use
IT 2100 and IT 2105 industrial hand-held scanners
Improved housing materials and imager for the IT 2100 industrial hand-held scanner series expand application options
For demanding industrial environments, e.g. in assembly processes, robust housing is required to protect mobile code readers against dirt and drops. Large reading fields cover a wide range of applications. The advanced IT 2100 series from Leuze with improved, more ergonomic housing and higher optics protection optimally meets these requirements. It particularly stands out for its very high IP 68 protection class (scanner), large drop heights of 3 m and a very wide temperature range down to -30°C. With up to 45% faster decoding and a higher protection class, it will replace the tried-and-tested IT 1990 series robust hand-held scanners. To make the transition as easy as possible, proven features have been retained while implementing comprehensive improvements – including cable variety, power supply connection, configuration options and mounting holes.
A particularly noteworthy feature of the new devices is their large reading field, which allows objects and papers stored at standard intervals to be easily captured using just one optic. The new base station (wireless version) now complies with protection class IP 65 thanks to an additional O-ring and plug. When used in vibrating environments, e.g. on a forklift truck, the new base station offers additional fastenings to prevent the mobile scanner from falling out. The devices are available in wired or wireless (battery) versions for different applications. To make ordering easier, sets are also available in addition to the individual components.
Advantages for you
- Even more robust, including in damp environments, thanks to higher protection class IP 65 and IP 68
- Up to 45% faster reading processes significantly reduce detection time per scan
- Large tested drop height, even at sub-zero temperatures
- New mounting bracket with device fixings for vibrating environments and sealing ring up to IP 65
- Easy to use thanks to green LED aimer with target point, as well as flat white light illumination and a variety of interfaces from PS/2, USB to RS232 and Bluetooth
Highlights
Higher protection class IP 68
In environments with high humidity or splash water, the IT 2100 scores points with its enhanced protection class: With IP 68 for the handset/scanner and up to IP 65 for the new base station with additional O-ring and plug.
Increased efficiency through faster code reading
Decoding speeds up to 45% faster contribute to increased efficiency in your process.
Large drop height
In addition to the maximum drop height, tests are also carried out to ensure that the devices can reliably withstand falls at sub-zero temperatures, e.g. at
-20 °C.
Application
Code reading for batch tracking
Requirement:
Solution:
IT 2105 make operation easy and comfortable. Depending on the control concept, they are connected directly to a PC or – for integration via common fieldbus and Ethernet interfaces – to the MA 200i modular connection unit.
Detection of order data in production
Requirement:
Solution:
Code reading for component traceability
Requirement:
Solution:
Technical features
| IT 2100 SR | IT 2105 SR | |
| Reading range | 5 – 1030 mm | 5 – 1030 mm |
| Imager | Area 1280 x 1080 | Area 1280 x 1080 |
| Illumination | Warm white LED | Warm white LED |
| Aimer | Green LED | Green LED |
| Interface | RS 232 USB PS/2 | Bluetooth (2.4 GHz) V4.2, class 1 (USB/ RS 232 via base) |
| Battery capacity | - | 3300 mAh / Li-Ion |
| Charging time Operating time | - | 4 h > shift length, <14h |
| Dimensions | 140 x76 x 195mm | 140 x76 x 195mm |
| Drop height | 3 m | 3 m |
| Protection class | IP 65, IP 68 | IP 65, IP 68 (base IP 65) |
| Temperature range, operation | -30°C to 50°C | -20°C to 50°C |
| Cable connection | Yes | No (via base station) |
| Weight | 330 g | 425 g |
| Charging station | - | 250 x 102 x 81 mm |
Article list
Product selector
- Serie: IT 2105
- Interface: RS 232, USB, PS/2
- Codearten lesbar: Maxicode, 2/5 Interleaved, Aztec, Codabar, Codablo...
- Lesedistanz, max.: 0 ... 1,033 mm
- Serie: IT 2105
- Interface: RS 232, USB, PS/2
- Codearten lesbar: EAN 8/13, 2/5 Interleaved, Aztec, Codabar, Code 12...
- Lesedistanz, max.: 0 ... 1,033 mm
- Serie: IT 2100
- Interface: RS 232, USB, PS/2
- Codearten lesbar: PDF417, 2/5 Interleaved, Aztec, Codabar, Codablock...
- Lesedistanz, max.: 0 ... 1,033 mm
- Serie: IT 2100
- Interface: RS 232, USB, PS/2
- Codearten lesbar: GS1 Databar, 2/5 Interleaved, Aztec, Codabar, Code...
- Lesedistanz, max.: 0 ... 1,033 mm
- Serie: IT19xx
- Interface: RS 232, USB, PS/2
- Codearten lesbar: Micro PDF, 2/5 Interleaved, Aztec, Codabar, Code 1...
- Lesedistanz, max.: 0 ... 837 mm