ODT3CL1-2M.3/L6-M8
Distance diffuse sensor with background suppression
Part no.:
50150018
Delivery time approx. 10 business days
| Series | 3C |
| Operating principle | Distance diffuse sensor with background suppression |
| Special version | 2 independent switching outputs Measurement value output |
| Black-white error | ± 20 mm |
| Operating range | 0.07 ... 2 m (guaranteed operating range) |
| Adjustment range | 50 ... 2,500 mm |
| Beam path | Focused |
| Light source | Laser, Red |
| Wavelength | 680 nm |
| Laser class | 1, IEC 60825-1:2014 / EN 60825-1:2014+A11:2021 |
| Transmitted-signal shape | Pulsed |
| Type of light spot geometry | Round |
| Shift angle | Typ. ± 1.5° |
| Measurement range | 50 ... 2,500 mm |
| Resolution | 1.0 mm |
| Accuracy | -20 ... 20 mm |
| Reproducibility (1 sigma) | 0 ... 8 mm |
| Measurement value output | via IO-Link |
| Optical distance measurement principle | Time of flight |
| Protective circuit | Polarity reversal protection Short circuit protected Transient protection |
| Supply voltage UB | 10 ... 30 V, DC, Incl. residual ripple |
| Residual ripple | 0 ... 15 %, From UB |
| Open-circuit current | 0 ... 35 mA |
| Number of digital switching outputs | 2 Piece(s) |
| Type | Digital switching output |
| Switching current, max. | 90 mA |
| Switching element | Transistor, Push-pull |
| Switching principle | IO-Link / light switching (PNP)/dark switching (NPN) |
| Switching element | Transistor, Push-pull |
| Switching principle | Light switching (PNP)/dark switching (NPN) |
| Switching frequency | 7 ... 15 Hz, depending on diffuse reflectance |
| Response time | 33 ... 70 ms, depending on diffuse reflectance |
| Readiness delay | 300 ms |
| Type | IO-Link |
| COM mode | COM3 |
| Profile | Smart sensor profile |
| Min. cycle time | COM3 = 0.6 ms |
| Frame type | 2.V |
| Specification | V1.1 |
| Device ID | 2220 |
| SIO-mode support | Yes |
| Number of connections | 1 Piece(s) |
| Function | Signal IN Signal OUT Voltage supply |
| Type of connection | Connector |
| Thread size | M8 |
| Type | Male |
| Material | Metal |
| No. of pins | 4 -pin |
| Dimension (W x H x L) | 11.4 mm x 34.2 mm x 18.3 mm |
| Housing material | Plastic |
| Plastic housing | PC-ABS |
| Lens cover material | Plastic / PMMA |
| Net weight | 20 g |
| Housing color | Red |
| Type of fastening | Through-hole mounting Via optional mounting device |
| Recommended tightening torque for M3 fastening | 0.9 N·m |
| Compatibility of materials | ECOLAB |
| Type of display | LED |
| Number of LEDs | 2 Piece(s) |
| Operational controls | Teach button |
| Function of the operational control | Light/dark switching Range adjustment |
| Ambient temperature, operation | -30 ... 50 °C |
| Ambient temperature, storage | -40 ... 70 °C |
| Degree of protection | IP 67 IP 69K |
| Protection class | III |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270904 |
| ECLASS 8.0 | 27270904 |
| ECLASS 9.0 | 27270904 |
| ECLASS 10.0 | 27270904 |
| ECLASS 11.0 | 27270904 |
| ECLASS 12.0 | 27270903 |
| ECLASS 13.0 | 27270903 |
| ECLASS 14.0 | 27270903 |
| ECLASS 15.0 | 27270903 |
| ETIM 5.0 | EC002719 |
| ETIM 6.0 | EC002719 |
| ETIM 7.0 | EC002719 |
| ETIM 8.0 | EC002719 |
| ETIM 9.0 | EC002719 |
| ETIM 10.0 | EC002719 |
3D-CAD model - zip
EPLAN macro - edz
IODD - V1.1 - zip
Configuration software - Sensor Studio - zip
Configuration software - IO-Link Device Collection - zip
Configuration software - IO-Link USB-Master - zip
Software - IO-Link Function Block for TwinCAT 3.x - zip
Software - IO-Link Function Block for TIA V16 - zip