Measuring sensors in the small housing
The small optical distance diffuse sensors enable a measured value to be output via IO-Link. The measurement value calculation is based either on the principle of triangulation (operating, e.g., ODT3C up to 150 mm) or time of flight (operating range, e.g., ODT3CL1 up to 2.5 m). The designs are based on Leuze standard series designs from the switching range, which are supplemented by the measurement value output function via IO-Link. The ToF devices combine very small designs with long operating ranges. All sensors in this range impress with their excellent price-performance ratio.
Overview
Article list
Article list
Product selector
Filter
Results list: 24 products found
ODT53CL1-2M/L6-M8
Distance diffuse sensor with background suppression
Part no.:
50155120
- Series: 53C
- Measurement range, max.: 50 ... 2,500 mm
- Housing material: Stainless steel
- Connection: Connector, M8, Connector, M8
ODT25CL1-3M.3/LT
Distance diffuse sensor with background suppression
Part no.:
50154993
- Series: 25C
- Measurement range, max.: 50 ... 3,500 mm
- Housing material: Plastic
- Connection: Cable, Cable
ODT25CL1-3M.3/LT-200-M12
Distance diffuse sensor with background suppression
Part no.:
50154992
- Series: 25C
- Measurement range, max.: 50 ... 3,500 mm
- Housing material: Plastic
- Connection: Cable with connector, M12, Cable with connector, M...
ODT25CL1-3M.3/LT-M12
Distance diffuse sensor with background suppression
Part no.:
50154991
- Series: 25C
- Measurement range, max.: 50 ... 3,500 mm
- Housing material: Plastic
- Connection: Connector, M12, Connector, M12
ODT25CL1-3M.3/L6
Distance diffuse sensor with background suppression
Part no.:
50154569
- Series: 25C
- Measurement range, max.: 50 ... 3,500 mm
- Housing material: Plastic
- Connection: Cable, Cable
ODT25CL1-3M.3/L6-M8
Distance diffuse sensor with background suppression
Part no.:
50154568
- Series: 25C
- Measurement range, max.: 50 ... 3,500 mm
- Housing material: Plastic
- Connection: Connector, M8, Connector, M8
ODT25CL1-3M.3/L6-200-M12
Distance diffuse sensor with background suppression
Part no.:
50154567
- Series: 25C
- Measurement range, max.: 50 ... 3,500 mm
- Housing material: Plastic
- Connection: Cable with connector, M12, Cable with connector, M...
ODT25CL1-3M.3/L6-M12
Distance diffuse sensor with background suppression
Part no.:
50154566
- Series: 25C
- Measurement range, max.: 50 ... 3,500 mm
- Housing material: Plastic
- Connection: Connector, M12, Connector, M12
ODT53CL1-2M.3/L6-M8
Distance diffuse sensor with background suppression
Part no.:
50153216
- Series: 53C
- Measurement range, max.: 50 ... 2,500 mm
- Housing material: Stainless steel
- Connection: Connector, M8, Connector, M8
ODT3CL1-2M.3/L6-1000-M12
Distance diffuse sensor with background suppression
Part no.:
50153162
- Series: 3C
- Measurement range, max.: 50 ... 2,500 mm
- Housing material: Plastic
- Connection: Cable with connector, M12, Cable with connector, M...
ODT3CL1-2M.3/L6-500-M12
Distance diffuse sensor with background suppression
Part no.:
50153161
- Series: 3C
- Measurement range, max.: 50 ... 2,500 mm
- Housing material: Plastic
- Connection: Cable with connector, M12, Cable with connector, M...
ODT3CL1-2M.3/L6
Distance diffuse sensor with background suppression
Part no.:
50150021
- Series: 3C
- Measurement range, max.: 50 ... 2,500 mm
- Housing material: Plastic
- Connection: Cable, Cable
Part data of: 20/09/2026