MD 748i-11-82/L5-2222
IO-Link master
Part no.:
50138211
Delivery time approx. 25 business days
| Series | MD 700i |
| Type | IO-Link master |
| Suitable for | IO-Link sensors |
| Supply voltage UB | 20 ... 30 V, DC |
| Current consumption, max. | 12,000 mA |
| Number of digital switching outputs for each sensor connection | 1 Piece(s) |
| Type | IO-Link PROFINET |
| COM mode | COM1 COM2 COM3 |
| Port type | A |
| Specification | V1.0.1 V1.1 |
| SIO-mode support | Yes |
| Conformance class | B |
| Protocol | PROFINET RT |
| Switch functionality | Integrated |
| Transmission speed | 10 Mbit/s 100 Mbit/s |
| Number of connections | 12 Piece(s) |
| Sensor connections | 8 Piece(s) |
| Connections for voltage supply | 2 Piece(s) |
| Number of interface connections | 2 Piece(s) |
| Function | Connection to 8 sensors |
| Type of connection | Connector, Applies for the sensor connections 1 - 8 |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Function | Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | L-coded |
| Function | Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | L-coded |
| Function | Data interface |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | D-coded |
| Function | Data interface |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | D-coded |
| Dimension (W x H x L) | 65 mm x 30 mm x 212 mm |
| Housing material | Plastic |
| Net weight | 454 g |
| Ambient temperature, operation | -25 ... 60 °C |
| Ambient temperature, storage | -40 ... 70 °C |
| Degree of protection | IP 67 |
| Approvals | c UL US |
| Customs tariff number | 85176200 |
| ECLASS 5.1.4 | 19030117 |
| ECLASS 8.0 | 19170106 |
| ECLASS 9.0 | 19170106 |
| ECLASS 10.0 | 19170490 |
| ECLASS 11.0 | 19170490 |
| ECLASS 12.0 | 19170490 |
| ECLASS 13.0 | 19170490 |
| ECLASS 14.0 | 19170490 |
| ECLASS 15.0 | 19170490 |
| ETIM 5.0 | EC002585 |
| ETIM 6.0 | EC002585 |
| ETIM 7.0 | EC003558 |
| ETIM 8.0 | EC000734 |
| ETIM 9.0 | EC000734 |
| ETIM 10.0 | EC000734 |