MD 798i-11-82/L5-2222
IO-Link master
Part no.:
50144900
2 Working Days
| Series | MD 700i |
| Type | IO-Link master |
| Suitable for | IO-Link sensors |
| Switching element | Transistor, PNP |
| Number of digital switching inputs | 4 Piece(s) |
| Type | Digital switching input |
| Supply voltage UB | 24 V |
| Current consumption, max. | 11,000 mA |
| Number of digital switching outputs | 4 Piece(s) |
| Number of digital switching outputs for each sensor connection | 1 Piece(s) |
| Switching element | Transistor, PNP |
| Type | Automatic protocol detection EtherNet IP IO-Link Modbus TCP PROFINET |
| COM mode | COM1 COM2 COM3 |
| Port type | A & B |
| Specification | V1.1 |
| SIO-mode support | Yes |
| Quick Connect (QC) | < 150 ms |
| Function | Configuration / process data |
| Conformance class | B |
| Protocol | PROFINET RT |
| Switch functionality | Integrated |
| Transmission speed | 10 Mbit/s 100 Mbit/s |
| Number of connections | 12 Piece(s) |
| Sensor connections | 8 Piece(s) |
| Connections for voltage supply | 2 Piece(s) |
| Number of interface connections | 2 Piece(s) |
| Function | Data interface |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | D-coded |
| Function | Data interface |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | D-coded |
| Function | Connection to device |
| Type of connection | Connector, applicable for the connections X0 / X1 / X2 / X3 |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Function | Connection to device |
| Type of connection | Connector, applicable for the connections X4 / X5 / X6 / X7 |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Function | Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | L-coded |
| Function | Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | L-coded |
| Dimension (W x H x L) | 60.4 mm x 39 mm x 230.4 mm |
| Housing material | Halogen-free Plastic |
| Net weight | 567 g |
| Ambient temperature, operation | -40 ... 70 °C |
| Ambient temperature, storage | -40 ... 85 °C |
| Degree of protection | IP 65 IP 67 IP 69K |
| Approvals | c UL US |
| Customs tariff number | 85176200 |
| ECLASS 5.1.4 | 19030117 |
| ECLASS 8.0 | 19170106 |
| ECLASS 9.0 | 19170106 |
| ECLASS 10.0 | 19170490 |
| ECLASS 11.0 | 19170490 |
| ECLASS 12.0 | 19170490 |
| ECLASS 13.0 | 19170490 |
| ECLASS 14.0 | 19170490 |
| ECLASS 15.0 | 19170490 |
| ETIM 5.0 | EC002585 |
| ETIM 6.0 | EC002585 |
| ETIM 7.0 | EC003558 |
| ETIM 8.0 | EC000734 |
| ETIM 9.0 | EC000734 |
| ETIM 10.0 | EC000734 |