IT 1920i DPM-3
Mobile 2D-code reader
Part no.:
50138136
Delivery time approx. 10 business days
| Series | IT19xx |
| Code types, readable | 2/5 Interleaved Codabar Code 39 Code 93 Data Matrix Code Directly-marked 2D-codes EAN 8/13 GS1 Databar Micro PDF Micro QR Others on request PDF417 QR code UPC |
| Reading distance | 0 ... 170 mm |
| Light source | LED, red / blue |
| LED group | 1 |
| Camera resolution, horizontal | 844 px |
| Camera resolution, vertical | 640 px |
| Bar code contrast (PCS) | 25 % |
| Modulus size | 0.076 ... 0.508 mm |
| Alignment aid | Laser, red |
| Light wavelength | 650 nm |
| Supply voltage UB | 4 ... 5.5 V, DC |
| Power consumption, max. | 2.35 W |
| Type | PS/2, USB, RS 232 |
| Function | Process |
| Function | Process |
| Type of connection | RJ41 |
| Dimension (W x H x L) | 74.5 mm x 193 mm x 134 mm |
| Housing material | Plastic |
| Plastic housing | PC-ABS |
| Net weight | 310 g |
| Ambient temperature, operation | -30 ... 50 °C |
| Ambient temperature, storage | -40 ... 70 °C |
| Relative humidity (non-condensing) | 0 ... 95 % |
| Drop height | 2 m |
| Measurements relative to | Concrete floor |
| Degree of protection | IP 65 |
| Customs tariff number | 84719000 |
| ECLASS 5.1.4 | 27280103 |
| ECLASS 8.0 | 27280103 |
| ECLASS 9.0 | 27280103 |
| ECLASS 10.0 | 27280103 |
| ECLASS 11.0 | 27280103 |
| ECLASS 12.0 | 27280103 |
| ECLASS 13.0 | 27280103 |
| ECLASS 14.0 | 27280103 |
| ECLASS 15.0 | 27280103 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002999 |
| ETIM 7.0 | EC002999 |
| ETIM 8.0 | EC002999 |
| ETIM 9.0 | EC002999 |
| ETIM 10.0 | EC002999 |