Directly marked codes (DPM)
Hand-held scanners in especially robust design for reading directly marked codes (engraved, dot-peened and laser-etched) are very well suited for use in rough or contamination-susceptible industrial environments or in rooms with temperatures between -20°C and +50°C (wireless) or -30°C and +50°C (cable-connected). Though their high degree of protection, the devices are especially well protected against contamination and against impacts and falls. Connection possibilities to fieldbuses and industrial Ethernet by means of optional MA 200 connection unit. Time-saving and simple configuration of the devices possible by means of configuration codes or software.
Overview
Article list
Article list
Product selector
Filter
Results list: 2 products found
HS 6608 DPM
Mobile 2D-code reader
Part no.:
50138140
- Interface: RS 232, USB
- Code types, readable: Code 39, Aztec, Codabar, Code 11, Code 128, Code 9...
- Degree of protection: IP 65, IP 67
- Connection: RJ41
HS 6678 DPM
Wireless mobile 2D-code reader
Part no.:
50138138
- Interface: PS/2, RS 232, USB
- Code types, readable: Code 39, Aztec, Codabar, Code 11, Code 128, Code 9...
- Degree of protection: IP 65, IP 67
- Connection: Bluetooth
Part data of: 05/11/2026