AMS 108i 40 H

Optical positioning sensor

Part no.: 50151447

Delivery time approx. 10 - 14 business days
Icon Icon Icon Icon Icon Icon
Series AMS 100i
Application Collision protection of cranes / gantry cranes
Positioning of electroplating plants
Positioning of skillet systems and side-tracking skates
Positioning of stacker cranes
Order guide Reflective tape must be ordered separately
Special version Heating
MTTF 27 years
Light source Laser, Red
Wavelength 660 nm
Laser class 2, IEC/EN 60825-1:2014
Max. laser power 0.004 W
Transmitted-signal shape Modulated
Pulse duration 0.8 µs
Light spot size [at sensor distance] 40 mm [40,000 mm]
Type of light spot geometry Round
Measurement range 100 ... 40,000 mm
Resolution 0.001 ... 10 mm
Accuracy 2 mm, +/-
Reproducibility (3 sigma), short range 0.9 mm (with measurement range up to 500 mm)
Reproducibility (3 sigma), distant range 0.6 mm (with measurement range from 500 mm)
Measurement value output 1.7 ms
Temperature drift, absolute (mm/10K) ≤ 1 mm/10K
Max. traverse rate 10 m/s
Protective circuit No information
Supply voltage UB 18 ... 30 V, DC
Current consumption, max. 500 mA, at 24 V DC
Response time 14 ms, Basis for contouring error calculation = 7 ms
Type EtherNet TCP/IP
Number of connections 2 Piece(s)
Function Signal IN
Signal OUT
Voltage supply
Type of connection Connector
Designation on device XD1 PWR
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Function EtherNet TCP/IP, UDP
Service interface
Type of connection Connector
Designation on device XF1 NET / XF0 service
Thread size M12
Type Female
No. of pins 4 -pin
Encoding D-coded
Dimension (W x H x L) 70 mm x 139 mm x 118 mm
Housing material Metal
Metal housing Diecast aluminum
Lens cover material Glass
Net weight 600 g
Housing color Gray
Red
Type of fastening Through-hole mounting
Type of display LC Display
LED
Number of LEDs 2 Piece(s)
Operational controls Membrane keyboard
Ambient temperature, operation -30 ... 60 °C
Ambient temperature, storage -30 ... 70 °C
Relative humidity (non-condensing) 90 %
Degree of protection IP 65
Protection class III
Approvals UL
Customs tariff number 90318020
ECLASS 5.1.4 27270801
ECLASS 8.0 27270801
ECLASS 9.0 27270801
ECLASS 10.0 27270801
ECLASS 11.0 27270801
ECLASS 12.0 27270916
ECLASS 13.0 27270916
ECLASS 14.0 27270916
ECLASS 15.0 27270916
ETIM 5.0 EC001825
ETIM 6.0 EC001825
ETIM 7.0 EC001825
ETIM 8.0 EC001825
ETIM 9.0 EC001825
ETIM 10.0 EC001825
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf