scanGATE_final_1400x400px

Intelligent pallet identification for modern logistics

scanGATE: A new approach to efficient incoming goods

scanGATE enables 1D and 2D codes to be scanned on both sides of loaded pallets. The use of modern camera technology and intelligent software ensures reliable identification – regardless of label quality or environmental conditions.

Automated and safe identification: scanGATE is a holistic solution for automated data capture in incoming and outgoing goods. The system operates optically and contactlessly. Pallets are detected as they move, without the need for manual intervention. This not only boosts efficiency but also significantly reduces the susceptibility to errors.

Key features at a glance

  • Double-sided scanning of pallet labels
  • Recognition of 1D and 2D codes
  • Detection even with variable label quality
  • Expandable with additional technologies such as RFID or volume measurement

Your benefits at a glance 

  • Reliable recognition even of complex codes (e.g. GS1-128 with up to 63 digits) 
  • High process reliability at conveyor speeds of up to 0.5 m/s 
  • Fully automatic identification without manual intervention 
  • Reduced error rate thanks to precise barcode recognition 
  • Transparent and traceable data collection 
  • Integration of the cameras in protected mounting columns


Flexible system design for every application

No two warehouses or distribution centers are alike. That is why scanGATE has a modular design and can be flexibly adapted to different requirements.

From compact basic models to fully equipped systems, scanGATE offers a wide range of configuration options.

System options at a glance

  • Detection heights from 760 mm to 2200 mm 
  • Single-sided or double-sided scanning systems
  • Modular system, flexibly configurable

Your advantages

  • Investment security through scalable solutions
  • Adaptation to process complexity, local conditions and individual budgets
  • Future-proofing through modular expandability

scanGATE_final_700x500-high_CloseUp01

High-performance hardware for industrial use

ScanGATE has been designed for continuous use in demanding logistics environments. High-quality components ensure maximum reliability and durability. It uses state-of-the-art technologies, specifically optimized for industrial applications. This enables stable and precise data acquisition – even in difficult lighting conditions or under heavy loads during 24/7 operation.

scanGATE_final_700x500-high_CloseUp02

Hardware highlights

  • High-resolution global shutter cameras 
  • Powerful LED lighting units 
  • Robust system design with IP54 protection class

Your advantages

  • High decoding quality under almost all conditions
  • Reliable continuous operation without failures
  • Reproducible results thanks to intelligent trigger logic



Intelligent software for maximum efficiency

As well as the hardware, the software plays a crucial role. scanGATE impresses thanks to its modern, user-friendly interface, which enables quick commissioning and easy operation. The software offers a wide range of features that make day-to-day work considerably easier.

_9AP1252_a3

Software functions

  • Automatic recognition of 1D and 2D codes 
  • Definition of code lengths and quantities
  • ROI definition (Regions of Interest)
  • Duplicate detection
  • Data filtering and sorting
  • Ring memory for image and data history
  • User and rights management

Your advantages

  • Intuitive operation without lengthy training
  • High transparency regarding read status and code quality
  • Fast error analysis through image data
  • Easy integration into existing plant control systems or IT systems thanks to standardized interfaces

scanGATE makes the difference

scanGATE lets you optimize your processes, reduce errors and lay the foundations for efficient, digital and future-proof logistics. Thanks to its modular design and clearly defined expansion strategy, the system remains flexible and capable of delivering high performance over the long term. New technologies and functions can be integrated at any time without disrupting existing processes. As a result, companies benefit not only from a high degree of adaptability, but also from long-term investment security.

The combination of innovative technology, robust construction and user-friendly software makes scanGATE a comprehensive solution for automated pallet identification. It helps companies streamline their processes whilst significantly reducing the risk of errors.

Overview

  • Reliable barcode recognition – even in challenging conditions
  • High flexibility thanks to a modular system architecture
  • Intuitive software for easy operation and rapid analysis
  • Robust hardware designed for continuous industrial use
  • Easy integration into existing IT and 
  • automation systems
  • Future-proof thanks to expandability
scanGATE_final_700x500

Your contact person

Do you have any questions about scanGATE? Fill out the contact form or contact our experts directly. We’d be happy to help you!

Klepper-Sven-04.2024
Sven Klepper
Technical Sales Manager
+49 172 7256682
Sven.Klepper@leuze.com