NT 24-24W
Power supply unit
Part no.:
50110748
Delivery time approx. 10 business days
| Type | Plug-in power supply unit |
| Output | 24 V DC, 1 A |
| Input | 110 ... 240 V AC, 50 ... 60 Hz |
| Dimension (W x H x L) | 34 mm x 80 mm x 100 mm |
| Net weight | 138 g |
| Customs tariff number | 85442000 |
| ECLASS 5.1.4 | 27242611 |
| ECLASS 8.0 | 27242611 |
| ECLASS 9.0 | 27242611 |
| ECLASS 10.0 | 27040701 |
| ECLASS 11.0 | 27040701 |
| ECLASS 12.0 | 27040701 |
| ECLASS 13.0 | 27040701 |
| ECLASS 14.0 | 27040701 |
| ECLASS 15.0 | 27040701 |
| ETIM 5.0 | EC002540 |
| ETIM 6.0 | EC002540 |
| ETIM 7.0 | EC002540 |
| ETIM 8.0 | EC002540 |
| ETIM 9.0 | EC002540 |
| ETIM 10.0 | EC002540 |