Connection components for hand-held scanners
Suitable components for connecting the hand-held scanners to PC or control. Different models with wireless ranges of 10 or 100 m, appropriate for the corresponding hand-held scanner. In addition, you can find the devices for voltage supply or for charging the hand-held scanners as well as replacement batteries here.
Overview
Article list
Article list
Product selector
Filter
Results list: 21 products found
NT Base IT 2105i
Power supply unit
Part no.:
50155852
- Suitable for: IT 1911i series mobile 2D-code readers
- Type of article: Power supply unit
Base-H IT 1962g-WC
Base station
Part no.:
50155851
- Suitable for: IT 1991i series mobile 2D-code readers
- Type of article: Base station
Base-H IT 1962g
Base station
Part no.:
50155850
- Suitable for: IT 1991i series mobile 2D-code readers
- Type of article: Base station
Base-H IT 2105i
Base station
Part no.:
50155849
- Suitable for: IT 1991i series mobile 2D-code readers
- Type of article: Base station
BAT-SCN11-Charger-4 Desk-Schuko
Charging station
Part no.:
50155847
- Suitable for: IT 1991i series mobile 2D-code readers, IT 1452 se...
- Type of article: Charging station
Base IT 1991i
Base station
Part no.:
50144935
- Suitable for: IT 1991i series mobile 2D-code readers
- Type of article: Base station
Base IT 1472g
Base station
Part no.:
50143595
- Suitable for: IT 1472g series mobile 2D-code readers
- Type of article: Base station
Base IT 1952g
Base station
Part no.:
50143593
- Suitable for: IT 1952g series mobile 2D-code readers
- Type of article: Base station
BAT-Charger-HS-4 Desk-EU
Charging station
Part no.:
50142143
- Suitable for: HS 6678
- Type of article: Charging station
NT HS6608-Schuko
Power supply unit
Part no.:
50138350
- Suitable for: HS 66x8
- Type of article: Power supply unit
Part data of: 11/10/2026