AMS 148i 120 BTA H
Optical positioning sensor
| Series | AMS 100i |
| Application | Collision protection of cranes / gantry cranes Positioning of electroplating plants Positioning of skillet systems and side-tracking skates Positioning of stacker cranes |
| Order guide | Reflective tape must be ordered separately |
| Special version | Heating |
| MTTF | 27 years |
| Light source | Laser, Red |
| Wavelength | 660 nm |
| Laser class | 2, IEC/EN 60825-1:2014 |
| Max. laser power | 0.004 W |
| Transmitted-signal shape | Modulated |
| Pulse duration | 0.8 µs |
| Light spot size [at sensor distance] | 100 mm [120,000 mm] |
| Type of light spot geometry | Round |
| Measurement range | 100 ... 120,000 mm |
| Resolution | 0.001 ... 10 mm |
| Accuracy | 2 mm, +/- |
| Reproducibility (1 sigma) | 0.2 mm, 0.2 mm (with measurement range up to 120,000 mm) |
| Measurement value output | 1 ms |
| Temperature drift, absolute (mm/10K) | ≤ 1 mm/10K |
| Max. traverse rate | 10 m/s |
| Protective circuit | No information |
| Supply voltage UB | 18 ... 30 V, DC |
| Current consumption, max. | 500 mA, at 24 V DC |
| Response time | 8 ms |
| Type | PROFINET |
| Number of connections | 4 Piece(s) |
| Function | Signal IN Signal OUT Voltage supply |
| Type of connection | Connector |
| Designation on device | XD1 PWR |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Function | EtherNet TCP/IP, UDP Service interface |
| Type of connection | Connector |
| Designation on device | XF0 SERVICE |
| Thread size | M12 |
| Type | Female |
| No. of pins | 4 -pin |
| Encoding | D-coded |
| Function | PROFINET BUS IN |
| Type of connection | Connector |
| Designation on device | XF1 IN |
| Thread size | M12 |
| Type | Female |
| No. of pins | 4 -pin |
| Encoding | D-coded |
| Function | PROFINET BUS OUT |
| Type of connection | Connector |
| Designation on device | XF2 OUT |
| Thread size | M12 |
| Type | Female |
| No. of pins | 4 -pin |
| Encoding | D-coded |
| Dimension (W x H x L) | 70 mm x 139 mm x 118 mm |
| Housing material | Metal |
| Metal housing | Diecast aluminum |
| Lens cover material | Glass |
| Net weight | 1,100 g |
| Housing color | Gray Red |
| Type of fastening | Through-hole mounting |
| Type of display | LC Display LED |
| Number of LEDs | 2 Piece(s) |
| Operational controls | Membrane keyboard |
| Ambient temperature, operation | -30 ... 60 °C |
| Ambient temperature, storage | -30 ... 70 °C |
| Relative humidity (non-condensing) | 90 % |
| Degree of protection | IP 65 |
| Protection class | III |
| Approvals | UL |
| Customs tariff number | 90318020 |
| ECLASS 5.1.4 | 27270801 |
| ECLASS 8.0 | 27270801 |
| ECLASS 9.0 | 27270801 |
| ECLASS 10.0 | 27270801 |
| ECLASS 11.0 | 27270801 |
| ECLASS 12.0 | 27270916 |
| ECLASS 13.0 | 27270916 |
| ECLASS 14.0 | 27270916 |
| ECLASS 15.0 | 27270916 |
| ECLASS 16.0 | 27270916 |
| ETIM 5.0 | EC001825 |
| ETIM 6.0 | EC001825 |
| ETIM 7.0 | EC001825 |
| ETIM 8.0 | EC001825 |
| ETIM 9.0 | EC001825 |
| ETIM 10.0 | EC001825 |
| UNSPSC 26.08 | 39121528 |