BT 1900gCover
Protection hood
Part no.:
50128797
Delivery time approx. 25 business days
Follow-up article
Hello, we'd be happy to be of assistance to you.
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Suitable for product group | Mobile code readers |
| Suitable for | IT 1900g series mobile 2D-code readers |
| Design | Cubic |
| Net weight | 25 g |
| Design of mounting device | Protection hood |
| Type of fastening, at system | Suspended (rope) |
| Type of fastening, at device | insertable |
| Mounting device material | Plastic |
| Customs tariff number | 84733080 |
| ECLASS 5.1.4 | 27279290 |
| ECLASS 8.0 | 27279290 |
| ECLASS 9.0 | 27273792 |
| ECLASS 10.0 | 27273792 |
| ECLASS 11.0 | 27273792 |
| ECLASS 12.0 | 27273792 |
| ECLASS 13.0 | 27273792 |
| ECLASS 14.0 | 27273792 |
| ECLASS 15.0 | 27273792 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |