Mounting brackets for hand-held scanners
Various wall mounts or table supports for convenient placement or presentation scanning as well as rope for ceiling mounting. Metal or plastic variants available in different versions matching the hand-held scanners.
Overview
Article list
Article list
Product selector
Filter
Results list: 8 products found
BT Stand 30 IT 191x
Mounting bracket
Part no.:
50128795
- Design of mounting device: Table foot
- Type of fastening, at system: Self-supporting
- Mounting device material: Plastic
BT Wallholder HS65x8
Wall mount
Part no.:
50120444
- Design of mounting device: Wall mounting
- Type of fastening, at system: Through-hole mounting
- Mounting device material: Plastic
BT Wallholder IT190x
Wall mount
Part no.:
50115739
- Design of mounting device: Wall mounting
- Type of fastening, at system: Mounting thread
- Mounting device material: Plastic
BT Stand 8 IT 190x
Mounting bracket
Part no.:
50114501
- Design of mounting device: Table foot
- Type of fastening, at system: Self-supporting
- Mounting device material: Plastic
BT Holder IT 190x
Mounting bracket
Part no.:
50114498
- Design of mounting device: Table foot
- Type of fastening, at system: Self-supporting
- Mounting device material: Plastic
BT Cover IT1300g
Protection hood
Part no.:
50109534
- Design of mounting device: Protection hood
- Type of fastening, at system: Suspended (rope)
- Mounting device material: Plastic
BT Rope IT
Rope mounting bracket
Part no.:
50107034
- Type of fastening, at system: Suspended (rope)
- Mounting device material: Plastic
BT VMHolder
Mounting bracket
Part no.:
50106314
- Design of mounting device: Wall mounting
- Type of fastening, at system: Mounting thread
- Mounting device material: Metal
Part data of: 20/09/2026