BCL 92 SM 312
Stationary bar code reader
Part no.:
50143264
Delivery time approx. 10 business days
| Series | BCL 92 |
| Functions | Alignment mode AutoConfig I/O LED indicator Multiple read Output format selectable Reading gate control Reference code comparison |
| Code types, readable | 2/5 Interleaved Codabar Code 32 Code 39 Code 93 Code 128 EAN/UPC EAN 8/13 EAN 128 EAN Addendum Pharmacode (available upon consultation) UPC-A UPC-E |
| Scanning rate, typical | 600 scans/s |
| Reading distance | 40 ... 275 mm |
| Light source | Laser, Red |
| Wavelength | 655 nm |
| Laser class | 1, in accordance with IEC 60825-1:2014 (EN 60825-1:2014) |
| Modulus size | 0.165 ... 0.5 mm |
| Reading method | Line scanner |
| Scanning rate | 600 scans/s |
| Beam deflection | Via rotating polygon wheel |
| Light beam exit | Front |
| Supply voltage UB | 10 ... 30 V, DC |
| Current consumption, max. | 250 mA |
| Number of digital switching inputs | 2 Piece(s) |
| Number of digital switching outputs | 2 Piece(s) |
| Function | configurable |
| Type | RS 232 |
| Function | Process |
| Transmission protocol | Adjustable |
| Type | RS 232 |
| Function | Service |
| Number of connections | 1 Piece(s) |
| Function | Data interface Signal IN Signal OUT Voltage supply |
| Type of connection | Cable with Sub-D |
| Cable length | 3,000 mm |
| Type | Male |
| No. of pins | 15 -pin |
| Design | Cubic |
| Dimension (W x H x L) | 62 mm x 23.8 mm x 43.5 mm |
| Housing material | Metal |
| Metal housing | Diecast zinc |
| Lens cover material | Glass |
| Net weight | 210 g |
| Housing color | Red Silver |
| Type of fastening | Fastening thread |
| Type of display | LED |
| Number of LEDs | 2 Piece(s) |
| Ambient temperature, operation | 5 ... 40 °C |
| Ambient temperature, storage | -20 ... 60 °C |
| Relative humidity (non-condensing) | 0 ... 90 % |
| Extraneous light protection, max. | 2,000 lx |
| Degree of protection | IP 54 |
| Protection class | III |
| Approvals | c UL US |
| Test procedure for EMC in accordance with standard | EN 61326-1:2013-01 FCC 15-CFR 47 Part 15 (09-07-2015) Limits Class B |
| Test procedure for shock in accordance with standard | IEC 60068-2-27, test Ea |
| Test procedure for vibration in accordance with standard | IEC 60068-2-6, test Fc |
| Customs tariff number | 84719000 |
| ECLASS 5.1.4 | 27280102 |
| ECLASS 8.0 | 27280102 |
| ECLASS 9.0 | 27280102 |
| ECLASS 10.0 | 27280102 |
| ECLASS 11.0 | 27280102 |
| ECLASS 12.0 | 27280102 |
| ECLASS 13.0 | 27280102 |
| ECLASS 14.0 | 27280102 |
| ECLASS 15.0 | 27280102 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002550 |
| ETIM 7.0 | EC002550 |
| ETIM 8.0 | EC002550 |
| ETIM 9.0 | EC002550 |
| ETIM 10.0 | EC002550 |
3D-CAD model - zip
EPLAN macro - edz