Miniature scanner
Miniature scanners for the reading of bar codes are characterized by small housing dimensions and are used wherever the available installation space is limited. In spite of the small dimensions, the devices are extremely powerful and, depending on the version, feature large reading fields at close range. Bar code scanners with high degree of protection are also available.
Overview
Article list
Article list
Product selector
Filter
Results list: 29 products found
CR110M0/R2 - 1300
Stationary bar code reader
Part no.:
50154394
- Series: CR110
- Interface: RS 232
- Modulus size, max.: 0.15 ... 0.5 mm
- Functions: Alignment mode, I/O, LED indicator, Multiple read ...
CR110M2/R2 - 1300
Stationary bar code reader
Part no.:
50154393
- Series: CR110
- Interface: RS 232
- Modulus size, max.: 0.15 ... 0.5 mm
- Functions: Reading gate control, Alignment mode, I/O, LED ind...
CR110M2/R2
Stationary bar code reader
Part no.:
50154392
- Series: CR110
- Interface: RS 232
- Modulus size, max.: 0.15 ... 0.5 mm
- Functions: LED indicator, Alignment mode, I/O, Multiple read ...
CR110M0/R2
Stationary bar code reader
Part no.:
50154391
- Series: CR110
- Interface: RS 232
- Modulus size, max.: 0.15 ... 0.5 mm
- Functions: I/O, Alignment mode, LED indicator, Multiple read ...
CR100M0/UB-1800-S6
Stationary bar code reader
Part no.:
50137307
- Series: CR100
- Interface: RS 232
- Modulus size, max.: 0.15 ... 0.5 mm
- Functions: I/O, Alignment mode, LED indicator, Multiple read ...
CR55M2/R2-150-M12.8
Stationary bar code reader
Part no.:
50131582
- Series: CR55
- Interface: RS 232
- Modulus size, max.: 0.1 ... 0.5 mm
CR55M2/UB-1800-S6
Stationary bar code reader
Part no.:
50127723
- Series: CR55
- Interface: USB
- Modulus size, max.: 0.1 ... 0.5 mm
CR100M0/R2
Stationary bar code reader
Part no.:
50127451
- Series: CR100
- Interface: RS 232
- Modulus size, max.: 0.15 ... 0.5 mm
- Functions: Output format selectable, Alignment mode, I/O, LED...
CR100M2/R2
Stationary bar code reader
Part no.:
50127450
- Series: CR100
- Interface: RS 232
- Modulus size, max.: 0.15 ... 0.5 mm
- Functions: Output format selectable, Alignment mode, I/O, LED...
CR50M2/R2-S5
Stationary bar code reader
Part no.:
50126082
- Series: CR50
- Interface: USB, RS 232
- Modulus size, max.: 0.1 ... 0.5 mm
BCL 92 SM 802
Stationary bar code reader
Part no.:
50143266
- Series: BCL 92
- Interface: RS 232
- Modulus size, max.: 0.165 ... 0.5 mm
- Functions: Alignment mode, AutoConfig, I/O, LED indicator, Mu...
Part data of: 05/11/2026