TL305-3MC-BZ-IOL-M12

Tower light

Part no.: 50149098

Delivery time approx. 25 business days
Icon Icon Icon Icon
Series TL 305-IOL
Contains 1x M30 nut
1x rubber flat seal
Type of signaling Optical and acoustic
Adjustable light intensity 10 … 100%, via IO-Link
Supply voltage UB 18 ... 30 V, DC
Current consumption, max. 195 mA
Number of digital switching inputs 3 Piece(s)
Type Digital switching input
Switching voltage high, min. 8 V
Switching voltage low, max. 5 V
Voltage type DC
Function External trigger mode: 8 color presets
Trigger 1
Function External trigger mode: 8 color presets
Trigger 2
Function External trigger mode: 8 color presets
Trigger 3
Type IO-Link
Function Four operating modes, color and buzzer configuration
COM mode COM2
Min. cycle time COM2 = 5 ms
Frame type TYPE_2_V
Specification V1.1
Device ID 5001
SIO-mode support Yes
Number of connections 1 Piece(s)
Function IO-Link
Light color via control of pins (external trigger mode)
Signal IN
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Design Cylindrical
Dimension (Ø x L) 50.6 mm x 184 mm
Thread size M30 x 1.5 mm
Housing material Metal
Metal housing Aluminium, anodized
Light area material Plastic, Polycarbonate
Net weight 310 g
Housing color Gray
Type of illuminant LED/24V
Lens modules 3 pieces, ready-made
Signal image Continuous, blinking, flashing light
Angle of radiation 360°
Sequence of the modules (ascending) User defined via IO-Link: RGB color space, Factory settings: red, green, yellow, blue, white, orange, pink
Ambient temperature, operation 0 ... 50 °C
Ambient temperature, storage 0 ... 50 °C
Degree of protection IP 20
Protection class III
Approvals UL
Tone type Continuous tone, slow intermittent (1 Hz), rapid intermittent (2.5 Hz)
Sound pressure 80 dB
Number of tones 3 Piece(s)
Customs tariff number 94054239
ECLASS 5.1.4 27371230
ECLASS 8.0 27371230
ECLASS 9.0 27371230
ECLASS 10.0 27371230
ECLASS 11.0 27371230
ECLASS 12.0 27371230
ECLASS 13.0 27371230
ECLASS 14.0 27371230
ECLASS 15.0 27371230
ECLASS 16.0 27371230
ETIM 5.0 EC001042
ETIM 6.0 EC001042
ETIM 7.0 EC001042
ETIM 8.0 EC001042
ETIM 9.0 EC001042
ETIM 10.0 EC001042
UNSPSC 26.08 39111714
3D-CAD model - zip
EPLAN macro - edz
IODD - zip
Software - IO-Link Function Block for TwinCAT 3 - zip
Software - IO-Link Function Block for TIA V16 - zip
Software - Konfigurationssoftware - IO-Link Device Collection - zip
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf