VS 403/R-AC
Amplifier
Part no.:
50040824
Delivery time approx. 25 business days
Follow-up article
Hello, we'd be happy to be of assistance to you.
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | 403 |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Input resistance | 1,000 Ω |
| Type | Digital switching output |
| Voltage type | AC/DC |
| Switching element | Relay, NC contact/NO contact |
| Switching principle | NC contact/NO contact |
| Switching element | Transistor, NC contact/NO contact |
| Switching principle | NC contact/NO contact |
| Switching frequency | 15 Hz |
| Type | NAMUR |
| Number of connections | 3 Piece(s) |
| Type of connection | Terminal |
| No. of pins | 3 -pin |
| Type of connection | Terminal |
| No. of pins | 3 -pin |
| Type of connection | Terminal |
| No. of pins | 3 -pin |
| Type of connection | Terminal |
| No. of pins | 3 -pin |
| Design | Cubic |
| Dimension (W x H x L) | 18 mm x 99.5 mm x 112 mm |
| Housing material | Plastic |
| Plastic housing | PA 66 |
| Net weight | 160 g |
| Housing color | Gray |
| Type of fastening | Installation on top-hat rail |
| Type of display | LED |
| Number of LEDs | 2 Piece(s) |
| Ambient temperature, operation | -20 ... 70 °C |
| Ambient temperature, storage | -40 ... 80 °C |
| Ex device group | II |
| Ignition protection type | ia intrinsically safe |
| Degree of protection | IP 20 (terminals) IP 30 (housing) |
| Approvals | Ex |
| Standards applied | EN 61326-1 |
| Ex-standard | EN 50014 EN 50020 EN 50021 EN 50281-1-1 EN 50284 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27210121 |
| ECLASS 8.0 | 27210121 |
| ECLASS 9.0 | 27210121 |
| ECLASS 10.0 | 27210121 |
| ECLASS 11.0 | 27210121 |
| ECLASS 12.0 | 27210121 |
| ECLASS 13.0 | 27210121 |
| ECLASS 14.0 | 27210121 |
| ECLASS 15.0 | 27210121 |
| ETIM 5.0 | EC001485 |
| ETIM 6.0 | EC001485 |
| ETIM 7.0 | EC001485 |
| ETIM 8.0 | EC001485 |
| ETIM 9.0 | EC001485 |
| ETIM 10.0 | EC001485 |