ISS 212MM.2/4NO-10N-S12

Inductive switch

Part no.: 50151280

Delivery time approx. 10 business days
Icon Icon
Series 212
type. operating range limit Sn 10 mm
Operating range Sa 0 ... 8.1 mm
MTTF 750 years
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 36 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 15 mA
Repeatability, max. (in % of Sr) 10 %, ≤
Number of digital switching outputs 1 Piece(s)
Voltage type DC
Switching current, max. 200 mA
Residual current, max. ≤ 0.05 mA
Voltage drop ≤ 2.5 V at 200 mA
Switching element Transistor, PNP
Switching principle NO (normally open)
Switching frequency 2,000 Hz
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Tightening torque per thread section Distance to the measuring surface: 2 … 7 mm = 4 Nm
Distance to the measuring surface: > 7 mm = 10 Nm
Thread size M12
Type Male
Material Metal
No. of pins 4 -pin
Encoding A-coded
Design Cylindrical
Dimension (Ø x L) 12 mm x 54 mm
Thread size M12 x 1 mm
Type of installation Non-embedded
Housing material Metal
Metal housing Nickel-plated brass
Sensing face material Plastic, Polybutylene (PBT)
Net weight 22 g
Housing color Red, RAL 3000
Silver
Type of fastening Mounting thread
Standard measuring plate 30 x 30 mm², Fe360
Type of display LED
Number of LEDs 4 Piece(s)
Ambient temperature, operation -25 ... 70 °C
Ambient temperature, storage -25 ... 70 °C
Degree of protection IP 67
Protection class II
Approvals c UL US
Test procedure for EMC in accordance with standard IEC 61000-4-2
IEC 61000-4-3
IEC 61000-4-4
Standards applied IEC 60947-5-2
Aluminum 0.5
Stainless steel 0.8
Copper 0.3
Brass 0.5
Fe360 steel 1
Customs tariff number 85365019
ECLASS 5.1.4 27270101
ECLASS 8.0 27270101
ECLASS 9.0 27270101
ECLASS 10.0 27270101
ECLASS 11.0 27270101
ECLASS 12.0 27274001
ECLASS 13.0 27274001
ECLASS 14.0 27274001
ECLASS 15.0 27274001
ETIM 5.0 EC002714
ETIM 6.0 EC002714
ETIM 7.0 EC002714
ETIM 8.0 EC002714
ETIM 9.0 EC002714
ETIM 10.0 EC002714
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf