REF 7-A-1000x600
Reflective tape
Part no.:
50115444
Delivery time approx. 25 business days
| Design | Rectangular |
| Reflective surface, height | 600 mm |
| Reflective surface, width | 1,000 mm |
| Reflector material | Plastic |
| Polarization-changing | No |
| Net weight | 187 g |
| Type of fastening | Self-adhesive |
| Customs tariff number | 39199080 |
| ECLASS 5.1.4 | 27279203 |
| ECLASS 8.0 | 27279203 |
| ECLASS 9.0 | 27273601 |
| ECLASS 10.0 | 27273601 |
| ECLASS 11.0 | 27273601 |
| ECLASS 12.0 | 27273601 |
| ECLASS 13.0 | 27273601 |
| ECLASS 14.0 | 27273601 |
| ECLASS 15.0 | 27273601 |
| ETIM 5.0 | EC002467 |
| ETIM 6.0 | EC002467 |
| ETIM 7.0 | EC002467 |
| ETIM 8.0 | EC002467 |
| ETIM 9.0 | EC002467 |
| ETIM 10.0 | EC002467 |