HT15PP/4X-M12

Diffuse sensor with background suppression

Part no.: 50155525

Delivery time approx. 10 business days
Icon Icon Icon Icon
Series 15
Operating principle Diffuse reflection principle with background suppression
Black-white error < 15% up to 400 mm
Operating range Guaranteed operating range
Operating range, white 90% 0.012 ... 1 m
Operating range, gray 18% 0.012 ... 0.7 m
Operating range, black 6% 0.012 ... 0.5 m
Operating range limit 0.012 ... 1 m (typical operating range)
Adjustment range 50 ... 1,000 mm
Light source Power PinPoint® LED, Red
Wavelength 660 nm
Transmitted-signal shape Pulsed
LED group Exempt group (in acc. with EN 62471)
Light spot size [at sensor distance] 8 mm [400 mm]
Type of light spot geometry Round
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC, Incl. residual ripple
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 20 mA
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Switching element Transistor, PNP
Switching principle Light switching
Switching frequency 500 Hz
Response time 1 ms
Readiness delay 300 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Plastic
No. of pins 4 -pin
Encoding A-coded
Dimension (W x H x L) 15 mm x 42.7 mm x 30 mm
Housing material Plastic
Plastic housing ABS
Lens cover material Plastic
Net weight 15 g
Housing color Black
Type of fastening Through-hole mounting
Via optional mounting device
Recommended tightening torque for M3 fastening 0.9 N·m
Recommended tightening torque for M4 fastening 1.4 N·m
Type of display LED
Number of LEDs 2 Piece(s)
Operational controls Multiturn potentiometer
Function of the operational control Range adjustment
Ambient temperature, operation -40 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270904
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ECLASS 10.0 27270904
ECLASS 11.0 27270904
ECLASS 12.0 27270903
ECLASS 13.0 27270903
ECLASS 14.0 27270903
ECLASS 15.0 27270903
ECLASS 16.0 27270903
ETIM 5.0 EC002719
ETIM 6.0 EC002719
ETIM 7.0 EC002719
ETIM 8.0 EC002719
ETIM 9.0 EC002719
ETIM 10.0 EC002719
UNSPSC 26.08 39121528
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf