ROD 508
Laser scanner
Series | ROD 500 |
Application | Container checking Contour measurement Navigation |
Functions | Output of distance value and signal amplitude per angle segment |
Light source | Laser, Infrared |
Wavelength | 905 nm |
Laser class | 1, IEC/EN 60825-1:2014 |
Angular resolution | 0.025° at 10 Hz 0.05° at 20 Hz 0.1° at 40 Hz 0.2° at 50 Hz 0.2° at 80 Hz |
Scanning angle | 275 ° |
Detection range | 0.08 ... 25 m, Diffuse reflection > 90% 7 m at 1.8 % reflection 15 m at 10 % reflection 25 m at 90 % reflection |
Protective circuit | Cross circuit protection Overvoltage protection |
Supply voltage UB | 12 ... 24 V, DC, -10 ... 30 % |
Response time | 12.5 ... 100 ms |
Type | Ethernet |
Function | Configuration/parametization Diagnosis Display of the measurement contour |
Connection | M12 connector, 4-pin, D-coded |
Number of connections | 2 Piece(s) |
Function | Machine interface |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 12 -pin |
Encoding | A-coded |
Function | Data interface Measurement value transmission via UDP (signal strength, distance and process image) |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 4 -pin |
Encoding | D-coded |
Dimension (W x H x L) | 80 mm x 80 mm x 85 mm |
Housing material | Metal Plastic |
Metal housing | Diecast zinc |
Lens cover material | Plastic |
Net weight | 630 g |
Housing color | Red, RAL 3000 Silver |
Type of fastening | Mounting plate Through-hole mounting Via optional mounting device |
Note | For further details on the LED circuit segment assignment, see the operating instructions at www.leuze.com |
Ambient temperature, operation | -30 ... 60 °C |
Ambient temperature, storage | -40 ... 70 °C |
Relative humidity (non-condensing) | 0 ... 95 % |
Degree of protection | IP 67 |
Protection class | III |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270990 |
ECLASS 8.0 | 27270913 |
ECLASS 9.0 | 27270913 |
ECLASS 10.0 | 27270913 |
ECLASS 11.0 | 27270913 |
ECLASS 12.0 | 27270913 |
ECLASS 13.0 | 27270913 |
ECLASS 14.0 | 27270913 |
ECLASS 15.0 | 27270913 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 7.0 | EC002550 |
ETIM 8.0 | EC002550 |
ETIM 9.0 | EC002550 |
ETIM 10.0 | EC002550 |