AC-AHL-S
Actuator
| Dimension (W x H x L) | 32 mm x 13 mm x 79.1 mm |
| Net weight | 33 g |
| Type of fastening | Through-hole mounting |
| Design, actuator | Straight |
| Area of application, actuator | Ultra heavy duty |
| Mounting bore holes | 90° to key direction |
| Material | Stainless steel |
| Customs tariff number | 85369095 |
| ECLASS 5.1.4 | 27279216 |
| ECLASS 8.0 | 27279216 |
| ECLASS 9.0 | 27272606 |
| ECLASS 10.0 | 27272606 |
| ECLASS 11.0 | 27272606 |
| ECLASS 12.0 | 27272606 |
| ECLASS 13.0 | 27272606 |
| ECLASS 14.0 | 27272606 |
| ECLASS 15.0 | 27272606 |
| ECLASS 16.0 | 27272606 |
| ETIM 5.0 | EC001487 |
| ETIM 6.0 | EC001487 |
| ETIM 7.0 | EC001487 |
| ETIM 8.0 | EC001487 |
| ETIM 9.0 | EC001487 |
| ETIM 10.0 | EC001487 |