AC-H-S410
Additional hinge
Part no.:
63000773
2 Working Days
| Suitable for | S410 safety hinge switch |
| Design | Cubic |
| Dimension (W x H x L) | 79 mm x 22.5 mm x 100.6 mm |
| Housing material | Metal |
| Metal housing | ZAMAK |
| Net weight | 397 g |
| Housing color | Silver |
| Type of fastening | Mounting thread |
| Customs tariff number | 83024900 |
| ECLASS 5.1.4 | 27272690 |
| ECLASS 8.0 | 27272690 |
| ECLASS 9.0 | 27272692 |
| ECLASS 10.0 | 27272692 |
| ECLASS 11.0 | 27272692 |
| ECLASS 12.0 | 27272692 |
| ECLASS 13.0 | 27272692 |
| ECLASS 14.0 | 27272692 |
| ECLASS 15.0 | 27272692 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |