AC-L300-PB
Sensor
Part no.:
50150250
2 Working Days
| Suitable for | L300 safety locking devices |
| Dimension (Ø x L) | 38 mm x 19 mm |
| Net weight | 31 g |
| Customs tariff number | 85389099 |
| ECLASS 5.1.4 | 27272691 |
| ECLASS 8.0 | 27279225 |
| ECLASS 9.0 | 27272692 |
| ECLASS 10.0 | 27272692 |
| ECLASS 11.0 | 27272692 |
| ECLASS 12.0 | 27272692 |
| ECLASS 13.0 | 27272692 |
| ECLASS 14.0 | 27272692 |
| ECLASS 15.0 | 27272692 |
| ETIM 5.0 | EC002594 |
| ETIM 6.0 | EC002594 |
| ETIM 7.0 | EC002594 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |