AC-PLM-19

Built-in plug

Part no.: 50145962

2 Working Days

Type of connection Connector
Thread size M23
Material Metal
No. of pins 19 -pin
Version Axial
Type of connection Open end
Number of conductors 19 Piece(s)
Net weight 55 g
Ambient temperature, operation -25 ... 80 °C
Ambient temperature, storage -25 ... 80 °C
Degree of protection IP 67
IP 69K
Customs tariff number 85444290
ECLASS 5.1.4 27279201
ECLASS 8.0 27440102
ECLASS 9.0 27270692
ECLASS 10.0 27440102
ECLASS 11.0 27440103
ECLASS 12.0 27440103
ECLASS 13.0 27440103
ECLASS 14.0 27440103
ECLASS 15.0 27440103
ECLASS 16.0 27440103
ETIM 5.0 EC002594
ETIM 6.0 EC002594
ETIM 7.0 EC003570
ETIM 8.0 EC003570
ETIM 9.0 EC003570
ETIM 10.0 EC003570
UKCA declaration of conformity - pdf