AC-SA-ERS
Safety spiral spring
| Suitable for | ERS200-...-HAL safety command devices ERS200-...-HAR safety command devices |
| Dimension (W x H x L) | 42.8 mm x 24.6 mm x 100 mm |
| Net weight | 58 g |
| Material | Stainless steel |
| Customs tariff number | 85389099 |
| ECLASS 5.1.4 | 27371290 |
| ECLASS 8.0 | 27371290 |
| ECLASS 9.0 | 27371201 |
| ECLASS 10.0 | 27371292 |
| ECLASS 11.0 | 27371292 |
| ECLASS 12.0 | 27371292 |
| ECLASS 13.0 | 27371292 |
| ECLASS 14.0 | 27371292 |
| ECLASS 15.0 | 27371292 |
| ECLASS 16.0 | 27371292 |
| ETIM 5.0 | EC002026 |
| ETIM 6.0 | EC002026 |
| ETIM 7.0 | EC002026 |
| ETIM 8.0 | EC002024 |
| ETIM 9.0 | EC002024 |
| ETIM 10.0 | EC002024 |
| UNSPSC 26.08 | 32151500 |