AC-SL-R
Actuator
| Functions | Easy installation, quick vertical and axial alignment in just a few steps Linkage via roller |
| Dimension (W x H x L) | 14.5 mm x 20 mm x 49 mm |
| Net weight | 23 g |
| Type of fastening | Through-hole mounting |
| Design, actuator | Straight |
| Area of application, actuator | Heavy duty |
| Mounting bore holes | 90° to key direction |
| Material | Plastic Steel, galvanized |
| Customs tariff number | 85389099 |
| ECLASS 5.1.4 | 27279216 |
| ECLASS 8.0 | 27279216 |
| ECLASS 9.0 | 27272606 |
| ECLASS 10.0 | 27272606 |
| ECLASS 11.0 | 27272606 |
| ECLASS 12.0 | 27272606 |
| ECLASS 13.0 | 27272606 |
| ECLASS 14.0 | 27272606 |
| ECLASS 15.0 | 27272606 |
| ECLASS 16.0 | 27272606 |
| ETIM 5.0 | EC001487 |
| ETIM 6.0 | EC001487 |
| ETIM 7.0 | EC001487 |
| ETIM 8.0 | EC001487 |
| ETIM 9.0 | EC001487 |
| ETIM 10.0 | EC001487 |