Battery IT-series
Battery
Part no.:
50105384
2 Working Days
| Type | Battery |
| Suitable for | IT 1452 series mobile 2D-code readers IT 1902g series mobile 2D-code readers IT 1911i series mobile 2D-code readers IT 3820 series mobile bar code readers IT 4820 series mobile 2D-code readers |
| Supply voltage UB | 3.7 V, DC, 0 % |
| Technologie | LiIon |
| Battery storage capacity | 2.4 A·h |
| Dimension (W x H x L) | 21 mm x 21.7 mm x 99.5 mm |
| Net weight | 62 g |
| Customs tariff number | 85076000 |
| ECLASS 5.1.4 | 27050401 |
| ECLASS 8.0 | 27050403 |
| ECLASS 9.0 | 27059090 |
| ECLASS 10.0 | 27050403 |
| ECLASS 11.0 | 27050403 |
| ECLASS 12.0 | 27050403 |
| ECLASS 13.0 | 27050403 |
| ECLASS 14.0 | 27050403 |
| ECLASS 15.0 | 27050403 |
| ETIM 5.0 | EC000357 |
| ETIM 6.0 | EC000357 |
| ETIM 7.0 | EC000357 |
| ETIM 8.0 | EC000357 |
| ETIM 9.0 | EC000357 |
| ETIM 10.0 | EC000357 |