BCB G40 H47 L080

Bar code tape

Part no.: 50038891

Delivery time approx. 10 business days
Type Standard tape
Suitable for BPS 300i series bar code positioning system
Dimension (H x L) 47 mm x 80,000 mm
Grid dimension 40 mm
Net weight 988 g
Mechanical properties Moisture resistant
Partly chemical resistant
Scratch resistant
UV resistant
Wipe resistant
Adhesive Acrylate adhesive
Strength of adhesive 0.1 mm
Manufacturing process Digital printing
Chemical resistance (at 23 °C over 24 h) Diesel oil
Transformer oil
White spirit
Curing 72 h
Surface protection Polyester, matt
Ambient temperature, operation -40 ... 120 °C
Processing temperature 0 ... 45 °C
Recommended processing temperature 10 ... 25 °C
Resistance Humidity
Salt spray fog (150 h/5 %)
UV light
Property of base Clean
Dry
Free of grease
Smooth
Customs tariff number 48211010
ECLASS 5.1.4 27280190
ECLASS 8.0 27280190
ECLASS 9.0 27280192
ECLASS 10.0 27280192
ECLASS 11.0 27280192
ECLASS 12.0 27280192
ECLASS 13.0 27280192
ECLASS 14.0 27280192
ECLASS 15.0 27280192
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015