BCL 608i SM 102
Stationary bar code reader
Part no.:
50126969
Delivery time approx. 25 business days
| Series | BCL 600i |
| Functions | Alignment mode AutoConfig AutoControl AutoReflAct Code fragment technology LED indicator Reference code comparison |
| Code types, readable | 2/5 Interleaved Codabar Code 39 Code 93 Code 128 EAN 8/13 EAN 128 EAN Addendum GS1 Databar Expanded GS1 Databar Limited GS1 Databar Omnidirectional UPC |
| Scanning rate, typical | 1,000 scans/s |
| Bar codes per reading gate, max. number | 64 Piece(s) |
| Reading distance | 400 ... 900 mm |
| Light source | Laser, Blue |
| Wavelength | 405 nm |
| Laser class | 2, IEC/EN 60825-1:2014 |
| Modulus size | 0.25 ... 0.35 mm |
| Reading method | Line scanner |
| Beam deflection | Via rotating polygon wheel |
| Light beam exit | Front |
| Supply voltage UB | 10 ... 30 V, DC |
| Power consumption, max. | 14 W |
| Number of inputs/outputs selectable | 4 Piece(s) |
| Input current, max. | 8 mA |
| Type | Ethernet |
| Architecture | Client Server |
| Address assignment | DHCP Manual address assignment |
| Function | Process |
| Switch functionality | Integrated |
| Transmission protocol | TCP/IP |
| Type | USB |
| Function | Configuration via software Service |
| Number of connections | 5 Piece(s) |
| Function | Service interface |
| Type of connection | USB |
| Designation on device | SERVICE |
| Connector type | USB 2.0 Standard-A |
| Function | Signal IN Signal OUT |
| Type of connection | Connector |
| Designation on device | SW IN/OUT |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Function | PWR / SW IN / OUT |
| Type of connection | Connector |
| Designation on device | PWR |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Function | BUS IN |
| Type of connection | Connector |
| Designation on device | HOST / BUS IN |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | D-coded |
| Function | BUS OUT |
| Type of connection | Connector |
| Designation on device | BUS OUT |
| Thread size | M12 |
| Type | Female |
| No. of pins | 4 -pin |
| Design | Cubic |
| Dimension (W x H x L) | 123.5 mm x 63 mm x 104.2 mm |
| Housing material | Metal |
| Metal housing | Diecast aluminum |
| Lens cover material | Glass |
| Net weight | 1,400 g |
| Housing color | Red Silver |
| Type of fastening | Dovetail grooves Mounting thread Via optional mounting device |
| Type of display | LED Monochromatic graphical display, 128x64 pixel, with background lighting |
| Number of LEDs | 2 Piece(s) |
| Type of configuration | Via web browser |
| Operational controls | Button(s) Via service interface |
| Ambient temperature, operation | 0 ... 40 °C |
| Ambient temperature, storage | -20 ... 70 °C |
| Relative humidity (non-condensing) | 90 % |
| Degree of protection | IP 65 |
| Protection class | III |
| Approvals | c UL US |
| Test procedure for EMC in accordance with standard | EN 55022 EN 61000-4-2, -3, -4, -6 EN 61000-6-2 |
| Test procedure for shock in accordance with standard | IEC 60068-2-27, test Ea |
| Test procedure for continuous shock in accordance with standard | IEC 60068-2-29, test Eb |
| Test procedure for vibration in accordance with standard | IEC 60068-2-6, test Fc |
| Customs tariff number | 84719000 |
| ECLASS 5.1.4 | 27280102 |
| ECLASS 8.0 | 27280102 |
| ECLASS 9.0 | 27280102 |
| ECLASS 10.0 | 27280102 |
| ECLASS 11.0 | 27280102 |
| ECLASS 12.0 | 27280102 |
| ECLASS 13.0 | 27280102 |
| ECLASS 14.0 | 27280102 |
| ECLASS 15.0 | 27280102 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002550 |
| ETIM 7.0 | EC002550 |
| ETIM 8.0 | EC002550 |
| ETIM 9.0 | EC002550 |
| ETIM 10.0 | EC002550 |
EPLAN macro - edz