BT-GS6X.L
Mounting device
| Contains | 1x M2x8 threaded pin |
| Suitable for product group | Switching sensors, cubic |
| Suitable for | 61/63 series sensors |
| Design | Cubic |
| Dimension (W x H x L) | 11 mm x 9 mm x 59 mm |
| Standard designation, metal mounting device | Aluminium, anodized |
| Net weight | 12 g |
| Housing color | Black |
| Design of mounting device | Mounting plate |
| Type of fastening, at system | Screw type Through-hole mounting |
| Type of fastening, at device | Groove mounting Screw type |
| Type of mounting device | Rigid |
| Mounting device material | Metal |
| Shock absorber | No |
| Customs tariff number | 73269098 |
| ECLASS 5.1.4 | 27279202 |
| ECLASS 8.0 | 27279202 |
| ECLASS 9.0 | 27273701 |
| ECLASS 10.0 | 27273701 |
| ECLASS 11.0 | 27273701 |
| ECLASS 12.0 | 27273701 |
| ECLASS 13.0 | 27273701 |
| ECLASS 14.0 | 27273701 |
| ECLASS 15.0 | 27273701 |
| ECLASS 16.0 | 27273701 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 31242100 |