BT-GS6X.L1

Mounting device

Part no.: 50114381

2 Working Days

Contains 1x M3x8 threaded pin
Suitable for product group Switching sensors, cubic
Suitable for 61/63 series sensors
Design Cubic
Dimension (W x H x L) 11 mm x 9 mm x 60 mm
Standard designation, metal mounting device Aluminium, anodized
Net weight 12 g
Housing color Black
Design of mounting device Mounting plate
Type of fastening, at system Screw type
Through-hole mounting
Type of fastening, at device Groove mounting
Screw type
Type of mounting device Rigid
Mounting device material Metal
Shock absorber No
Customs tariff number 73182900
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ECLASS 16.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
UNSPSC 26.08 31242100