BT-SB05

Mounting bracket set

Part no.: 424428

2 Working Days

Suitable for product group Safety light curtains
Suitable for ELC100 safety light curtains
Net weight 85 g
Design of mounting device Mounting clamp
Type of fastening, at system Through-hole mounting
Type of fastening, at device Clampable
Type of mounting device Turning, 8°
Swivel range -8 ... 8 °
Mounting device material Metal
Customs tariff number 73182900
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015