BTU D12M-Z-230
Rod
| Suitable for product group | Rod mounts |
| Suitable for | BTU D12M-D12-A090 BTU D12M-D12-B090 BTU D12M-VKT-90 |
| Design | Cylindrical |
| Dimension (Ø x L) | 12 mm x 230 mm |
| Standard designation, metal mounting device | Steel, galvanized |
| Net weight | 236 g |
| Housing color | Silver |
| Design of mounting device | Z-shaped rod, 12 mm |
| Type of fastening, at system | Clampable |
| Type of fastening, at device | Clampable |
| Type of mounting device | Rigid |
| Mounting device material | Metal |
| Customs tariff number | 73182900 |
| ECLASS 5.1.4 | 27279202 |
| ECLASS 8.0 | 27279202 |
| ECLASS 9.0 | 27273701 |
| ECLASS 10.0 | 27273701 |
| ECLASS 11.0 | 27273701 |
| ECLASS 12.0 | 27273701 |
| ECLASS 13.0 | 27273701 |
| ECLASS 14.0 | 27273701 |
| ECLASS 15.0 | 27273701 |
| ECLASS 16.0 | 27273701 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |